How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.25 |
| H: | 0.53 in | AB: | 6.76 |
| G: | 3.63 | BF: | 0.41 |
| AG: | 10.5 | P: | 4.62 in |
| AE2: | 0.97 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 5.88 | V: | 4.26 in |
| AK: | 4.5 | AF: | 0.38 |
| AA: | 15.19 | BD: | 5.88 |
| LL: | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 70 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Series Code: | OE |
| Output Diameter (in): | 2.25 in | Model Code: | 52YF |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

