How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | V: | 4.26 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AK: | 4.5 |
| AF: | 0.38 | LQ: | 7.85 in |
| AE2: | 0.97 | AG: | 10.5 |
| BF: | 0.41 | D: | 4.88 |
| BD: | 5.88 | P: | 4.62 in |
| I: | 7.5 in | AJ: | 5.88 |
| LL: | 5.25 in | BE: | 0.38 in |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

