How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BD: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | I: | 7.5 in |
| LQ: | 7.85 in | AB: | 6.76 |
| BE: | 0.38 in | D: | 4.88 |
| P: | 4.62 in | V: | 4.26 in |
| T: | 2.25 | AF: | 0.38 |
| AK: | 4.5 | AA: | 15.19 |
| AJ: | 5.88 | LL: | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 36 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Diameter (in): | 2.25 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output RPM: | 35 | Ratio: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

