How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 6.76 |
| T: | 2.25 | AF: | 0.38 |
| G: | 3.63 | BE: | 0.38 in |
| D: | 4.88 | AK: | 4.5 |
| AA: | 15.19 | I: | 7.5 in |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 4.26 in | H: | 0.53 in |
| LL: | 5.25 in | LQ: | 7.85 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.14 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.00 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 36 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

