Grove Gear 52YF-2-2.250-140TC-60-L1
Part #:52YF-2-2.250-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| AF: | 0.38 | BE: | 0.38 in |
| AB: | 6.76 | AJ: | 5.88 |
| LL: | 5.25 in | P: | 4.62 in |
| V: | 4.26 in | LQ: | 7.85 in |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 10.5 | AA: | 15.19 |
| T: | 2.25 | G: | 3.63 |
| BD: | 5.88 | D: | 4.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 1/2 X 3.00 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

