Grove Gear 52YF-2-2.250-140TC-60-L9
Part #:52YF-2-2.250-140TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| AJ: | 5.88 | AE2: | 0.97 |
| G: | 3.63 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | BE: | 0.38 in |
| AG: | 10.5 | D: | 4.88 |
| BF: | 0.41 | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| H: | 0.53 in | T: | 2.25 |
| P: | 4.62 in | AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 60:1 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Key: | 1/2 X 3.00 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

