How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 4.26 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BD: | 5.88 | AK: | 4.5 |
| P: | 4.62 in | LQ: | 7.85 in |
| I: | 7.5 in | AG: | 10.5 |
| T: | 2.25 | G: | 3.63 |
| LL: | 5.25 in | AE2: | 0.97 |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Series Code: | OE | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

