How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 3.63 |
| LL: | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| AA: | 15.19 | D: | 4.88 |
| AG: | 10.5 | P: | 4.62 in |
| T: | 2.25 | AB: | 6.76 |
| LQ1: | 8.61 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 10:1 |
| Bore Code: | 36 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

