How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AK: | 8.5 | BF: | 0.53 |
| P: | 4.62 in | LL: | 5.25 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AE2: | 0.97 | AJ: | 7.25 |
| AB: | 6.76 | I: | 7.5 in |
| AG: | 10.5 | T: | 2.25 |
| AA: | 15.19 | D: | 4.88 |
| BD: | 9 | G: | 3.63 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.4 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Bore Code: | 36 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

