How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| BF: | 0.53 | LQ1: | 8.61 in |
| BD: | 9 | AE2: | 0.97 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 2.25 | AB: | 6.76 |
| I: | 7.5 in | H: | 0.53 in |
| AK: | 8.5 | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| D: | 4.88 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.00 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.07 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

