How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 15.19 |
| I: | 7.5 in | AF: | 0.38 |
| AG: | 10.5 | AK: | 8.5 |
| V: | 4.26 in | T: | 2.25 |
| P: | 4.62 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AE2: | 0.97 |
| AB: | 6.76 | AJ: | 7.25 |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Ratio: | 100:1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Key: | 1/2 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Model Code: | 52YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

