How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | LQ1: | 8.61 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | H: | 0.53 in |
| AK: | 8.5 | AB: | 6.76 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.63 | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Bore Code: | 36 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.25 in |
| Ratio: | 15:1 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

