How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LQ1: | 8.61 in |
| AA: | 15.19 | AE2: | 0.97 |
| BF: | 0.53 | AK: | 8.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | BD: | 9 |
| D: | 4.88 | H: | 0.53 in |
| V: | 4.26 in | AJ: | 7.25 |
| LL: | 5.25 in | BE1: | 0.5 in |
| T: | 2.25 | AG: | 10.5 |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output RPM: | 117 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YF | Bore Code: | 36 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

