How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | V: | 4.26 in |
| AA: | 15.19 | LL: | 5.25 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| T: | 2.25 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| I: | 7.5 in | D: | 4.88 |
| BF: | 0.53 | AB: | 6.76 |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output RPM: | 117 | Output Key: | 1/2 X 3.00 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 14.3 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 36 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

