How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| LQ1: | 8.61 in | BD: | 9 |
| BE1: | 0.5 in | AG: | 10.5 |
| T: | 2.25 | I: | 7.5 in |
| BF: | 0.53 | AE2: | 0.97 |
| AB: | 6.76 | AF: | 0.38 |
| H: | 0.53 in | G: | 3.63 |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.00 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 11.3 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

