How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.88 |
| BE1: | 0.5 in | AB: | 6.76 |
| AJ: | 7.25 | AA: | 15.19 |
| AG: | 10.5 | G: | 3.63 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | T: | 2.25 |
| H: | 0.53 in | V: | 4.26 in |
| AF: | 0.38 | AE2: | 0.97 |
| AK: | 8.5 | LQ1: | 8.61 in |
| I: | 7.5 in | LL: | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.25 in | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.38 | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Model Code: | 52YF | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Bore Code: | 36 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

