How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 9 |
| P: | 4.62 in | AB: | 6.76 |
| AG: | 10.5 | H: | 0.53 in |
| T: | 2.25 | AK: | 8.5 |
| AE2: | 0.97 | AF: | 0.38 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BF: | 0.53 |
| G: | 3.63 | BE1: | 0.5 in |
| D: | 4.88 | LL: | 5.25 in |
| LQ1: | 8.61 in | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 28.2 |
| Bore Code: | 36 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

