How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.38 |
| AJ: | 7.25 | V: | 4.26 in |
| P: | 4.62 in | AB: | 6.76 |
| BD: | 9 | T: | 2.25 |
| AA: | 15.19 | H: | 0.53 in |
| LL: | 5.25 in | G: | 3.63 |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 8.61 in | AG: | 10.5 |
| D: | 4.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 36 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

