How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
| T: | 2.25 | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AF: | 0.38 | BD: | 9 |
| AJ: | 7.25 | P: | 4.62 in |
| BF: | 0.53 | AA: | 15.19 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Output RPM: | 341 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

