How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AJ: | 7.25 | I: | 7.5 in |
| BD: | 9 | D: | 4.88 |
| AA: | 15.19 | T: | 2.25 |
| AF: | 0.38 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 35 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Bore Code: | 36 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

