How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 15.19 |
| V: | 4.26 in | D: | 4.88 |
| T: | 2.25 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AE2: | 0.97 | BF: | 0.53 |
| P: | 4.62 in | H: | 0.53 in |
| AG: | 10.5 | I: | 7.5 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 36 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 5.14 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

