Grove Gear 52YF-2-2.250-180TC-60-L2
Part #:52YF-2-2.250-180TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AA: | 15.19 |
| LQ1: | 8.61 in | T: | 2.25 |
| BE1: | 0.5 in | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | V: | 4.26 in |
| D: | 4.88 | AK: | 8.5 |
| G: | 3.63 | BD: | 9 |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

