How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| D: | 4.88 | H: | 0.53 in |
| V: | 4.26 in | BF: | 0.53 |
| AE2: | 0.97 | AJ: | 7.25 |
| T: | 2.25 | AF: | 0.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BD: | 9 | LQ1: | 8.61 in |
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | AA: | 15.19 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.00 |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

