How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AG: | 10.5 |
| BD: | 9 | AF: | 0.38 |
| AE2: | 0.97 | AA: | 15.19 |
| AK: | 8.5 | AJ: | 7.25 |
| P: | 4.62 in | V: | 4.26 in |
| D: | 4.88 | LL: | 5.25 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 6.76 |
| I: | 7.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24 |
| Input Bore (C Face): | 1.125 | Bore Code: | 36 |
| Series Code: | OE | Output RPM: | 233 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Diameter (in): | 2.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

