How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AJ: | 7.25 |
| AA: | 15.19 | AF: | 0.38 |
| T: | 2.25 | LL: | 5.25 in |
| V: | 4.26 in | BE1: | 0.5 in |
| AG: | 10.5 | BF: | 0.53 |
| I: | 7.5 in | BD: | 9 |
| D: | 4.88 | AK: | 8.5 |
| H: | 0.53 in | P: | 4.62 in |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Bore Code: | 36 | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Model Code: | 52YF |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | YF-2 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

