How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 8.5 |
| AG: | 10.5 | AF: | 0.38 |
| H: | 0.53 in | AE2: | 0.97 |
| T: | 2.25 | P: | 4.62 in |
| BD: | 9 | BE1: | 0.5 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| D: | 4.88 | AA: | 15.19 |
| BF: | 0.53 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AB: | 6.76 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.00 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.25 in |
| Series Code: | OE | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.91 | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 36 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

