How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| D: | 4.88 | G: | 3.63 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AA: | 15.19 |
| T: | 2.25 | P: | 4.62 in |
| AE2: | 0.97 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

