How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AJ: | 7.25 |
| AG: | 10.5 | BF: | 0.53 |
| AE2: | 0.97 | AF: | 0.38 |
| D: | 4.88 | AA: | 15.19 |
| I: | 7.5 in | H: | 0.53 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | V: | 4.26 in |
| P: | 4.62 in | T: | 2.25 |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.00 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 19.4 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

