How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| AE2: | 0.97 | V: | 4.26 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| D: | 4.88 | AK: | 8.5 |
| I: | 7.5 in | LL: | 5.25 in |
| BE1: | 0.5 in | T: | 2.25 |
| BF: | 0.53 | BD: | 9 |
| P: | 4.62 in | H: | 0.53 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.00 | Ratio: | 10:1 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 19.4 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

