How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | I: | 7.5 in |
| AE2: | 0.97 | AB: | 6.76 |
| BE1: | 0.5 in | AF: | 0.38 |
| AK: | 8.5 | V: | 4.26 in |
| LL: | 5.25 in | AA: | 15.19 |
| G: | 3.63 | P: | 4.62 in |
| D: | 4.88 | BD: | 9 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 17.5 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Bore Code: | 36 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 2.25 in | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

