How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| AJ: | 7.25 | AK: | 8.5 |
| P: | 4.62 in | BD: | 9 |
| BF: | 0.53 | AG: | 10.5 |
| AE2: | 0.97 | BE1: | 0.5 in |
| V: | 4.26 in | I: | 7.5 in |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | H: | 0.53 in |
| LL: | 5.25 in | LQ1: | 8.61 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

