How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| P: | 4.62 in | BE1: | 0.5 in |
| G: | 3.63 | BD: | 9 |
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
| D: | 4.88 | LQ1: | 8.61 in |
| T: | 2.25 | I: | 7.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.00 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 100:1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.07 | Bore Code: | 36 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

