How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AF: | 0.38 |
| AA: | 15.19 | D: | 4.88 |
| AB: | 6.76 | T: | 2.25 |
| V: | 4.26 in | AG: | 10.5 |
| LQ1: | 8.61 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 5.25 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Input HP @ 1750 RPM: | 14.3 |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output RPM: | 117 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Series Code: | OE |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 2.25 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

