How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | G: | 3.63 |
| AK: | 8.5 | T: | 2.25 |
| D: | 4.88 | AF: | 0.38 |
| P: | 4.62 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AJ: | 7.25 | AB: | 6.76 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| BF: | 0.53 | V: | 4.26 in |
| H: | 0.53 in | I: | 7.5 in |
| BD: | 9 | AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.3 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.25 in | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

