How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| AF: | 0.38 | T: | 2.25 |
| BE1: | 0.5 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.97 | AB: | 6.76 |
| D: | 4.88 | LQ1: | 8.61 in |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.00 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Bore Code: | 36 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 11.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

