How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| LL: | 5.25 in | H: | 0.53 in |
| D: | 4.88 | I: | 7.5 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AA: | 15.19 | P: | 4.62 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 3.63 | T: | 2.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 2.25 in | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Output RPM: | 87.5 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.3 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

