Grove Gear 52YF-2-2.250-210TC-25-L3
Part #:52YF-2-2.250-210TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | AB: | 6.76 |
| AG: | 10.5 | T: | 2.25 |
| H: | 0.53 in | G: | 3.63 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AA: | 15.19 | LQ1: | 8.61 in |
| LL: | 5.25 in | I: | 7.5 in |
| D: | 4.88 | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.25 in |
| Model Code: | 52YF | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.38 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.00 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

