How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AB: | 6.76 | BD: | 9 |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | T: | 2.25 |
| V: | 4.26 in | G: | 3.63 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Service Factor: | 1 |
| Output Diameter (in): | 2.25 in | Output RPM: | 58.3 |
| Output Key: | 1/2 X 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

