How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.97 | AB: | 6.76 |
| BE1: | 0.5 in | I: | 7.5 in |
| D: | 4.88 | BD: | 9 |
| G: | 3.63 | T: | 2.25 |
| AK: | 8.5 | LL: | 5.25 in |
| LQ1: | 8.61 in | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

