How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
| LQ1: | 8.61 in | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | T: | 2.25 |
| BD: | 9 | D: | 4.88 |
| G: | 3.63 | LL: | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
| AE2: | 0.97 | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.00 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 8.04 | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

