How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AB: | 6.76 |
| AE2: | 0.97 | BF: | 0.53 |
| D: | 4.88 | AF: | 0.38 |
| AA: | 15.19 | V: | 4.26 in |
| I: | 7.5 in | G: | 3.63 |
| T: | 2.25 | LL: | 5.25 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input Bore (C Face): | 1.375 | Bore Code: | 36 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.29 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.25 in |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

