How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AJ: | 7.25 |
| AB: | 6.76 | BF: | 0.53 |
| G: | 3.63 | AF: | 0.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 15.19 | LQ1: | 8.61 in |
| P: | 4.62 in | I: | 7.5 in |
| AE2: | 0.97 | BD: | 9 |
| H: | 0.53 in | D: | 4.88 |
| AG: | 10.5 | T: | 2.25 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Key: | 1/2 X 3.00 | Bore Code: | 36 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 52YF | Ratio: | 40:1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

