How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ1: | 8.61 in |
| AB: | 6.76 | BE1: | 0.5 in |
| LL: | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | T: | 2.25 |
| AA: | 15.19 | D: | 4.88 |
| G: | 3.63 | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | P: | 4.62 in |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Bore Code: | 36 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 341 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

