How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.25 |
| AG: | 10.5 | V: | 4.26 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| AK: | 8.5 | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 6.76 | LQ1: | 8.61 in |
| LL: | 5.25 in | AF: | 0.38 |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 1/2 X 3.00 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

