How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.97 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | G: | 3.63 |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | T: | 2.25 |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | AB: | 6.76 |
| P: | 4.62 in | D: | 4.88 |
| AA: | 15.19 | AK: | 8.5 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 36 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

