How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.88 |
| AK: | 8.5 | AG: | 10.5 |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | LL: | 5.25 in |
| AB: | 6.76 | T: | 2.25 |
| P: | 4.62 in | AE2: | 0.97 |
| AA: | 15.19 | V: | 4.26 in |
| BE1: | 0.5 in | I: | 7.5 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Bore Code: | 36 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output RPM: | 29.2 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

