How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | G: | 3.63 |
| AJ: | 7.25 | LL: | 5.25 in |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | AB: | 6.76 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AK: | 8.5 |
| T: | 2.25 | I: | 7.5 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AF: | 0.38 | P: | 4.62 in |
| BF: | 0.53 | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

