How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.53 | AA: | 15.19 |
| BD: | 9 | LL: | 5.25 in |
| T: | 2.25 | G: | 3.63 |
| D: | 4.88 | BE1: | 0.5 in |
| P: | 4.62 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | AG: | 10.5 |
| AB: | 6.76 | I: | 7.5 in |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 2.25 in |
| Output RPM: | 233 | Bore Code: | 36 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

