How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.63 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | H: | 0.53 in |
| T: | 2.25 | AG: | 10.5 |
| AB: | 6.76 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.97 | AA: | 15.19 |
| P: | 4.62 in | D: | 4.88 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.91 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output RPM: | 21.9 | Output Diameter (in): | 2.25 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

