How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 7.25 |
| AA: | 15.19 | T: | 2.25 |
| V: | 4.26 in | AB: | 6.76 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| H: | 0.53 in | AE2: | 0.97 |
| G: | 3.63 | BD: | 9 |
| AG: | 10.5 | BF: | 0.53 |
| LL: | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
Technical Specifications
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Output RPM: | 21.9 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

